Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Eaton In-line Metered Rack PDU
Catalog Number
EILB26
Product Length/Depth
439 MM
Product Height
52 MM
Product Width
65 MM
Product Weight
8.7 KG
Warranty
2 year
Compliances
CE Marked
Certifications
CE
IEC 60950-1
EN 55022
EN 55024:2010

Product specifications

Number of Outputs C13
0
Phase
Three-phase
Electrical Connection
Connecting cord with plug
Mounting Dimension (standardised)
Metric
Wattage
22 kW max
Form Factor
0U (Vertical)
Mounting Direction
Vertical
Number of Outputs C20
0
Amperage Rating
32A
Package Contents
PDU, Mounting accessories, Network cable, Configuration cable, Splitter for daisy-chaining, Quickstart guide, Safety Instructions
Input Connection
2 x IEC-60309 32A 3Ph
Num of Outputs PC (SCHUKO)
0
Fitted With:
Display
Mounting material
Ampere Meter
Number of Outputs (Other)
2
Frequency Rating
50/60 Hz
Evaluation
At distance
Operating Temperature
0° to 60°C (32° to 140°F)
Ethernet Interface
Yes
Number of Outlets with Earth Pin
2
Mass Configuration
Yes
Communication
HTTP, HTTPS, SSL, Telnet, FTP, SNMP, SMTP, DNS, DHCP, LDAP, RADIUS
Special Features
Phase Metering, Circuit Breaker Current Metering and Input Metering.
Hot-Swap Control module with advanced LCD.
Optional Temperature/Humidity sensor.
Daisy-Chain up to 8 ePDUs, reduce network infratsructure costs.
Power chain monitoring & Real time Intelligence on your Data Center, via Eaton Intelligent Power Manager Infrastructure.
Trigger advanced actions including Vmware SRM and VM migration via Intelligent Power Manager IT software.
60°C Operating temperature.
Low-profile form factor: 52 mm wide x 53 mm deep on most models.
Mass configuration and update available via Intelligent Power Manager IT software.
Number of Outputs C19
0
Outlet Control
No
Switchable
No
Cord Length
3m
Input Voltage
346-415V
Color
Black
SNMP
Yes
Over Voltage Category
2
Outlets
2XIEC60309 32A 3P
Type
Rack PDU
Serial Interface
Yes
Mounting Dimension (metrical)
52
How to buy from Eaton
Questions before you buy

Contact us via web form by clicking the link above, or call us: 01753 608700