Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Eaton Managed Rack PDU
Catalog Number
EMAB03
EAN
3553340697012
Product Length/Depth
1150 mm
Product Height
52 mm
Product Width
53 mm
Product Weight
5 kg
Warranty
2 year
Compliances
CE Marked
RoHS Compliant
EAC
Certifications
IEC 60950-1
IEC 61000-6-2
IEC 61000-6-4
Model Code
EPDU MA 0U (C14 10A 1P)16XC13

Product specifications

Number of Outputs C13
16
Phase
Single-phase
Electrical connection
Connecting cord with plug
Mounting dimension (standardized)
Metric
Wattage
2.3 kW max
Form factor
0U (Vertical)
Mounting direction
Vertical
Amperage Rating
10A
Package contents
Rack PDU|Mounting accessories|Network cable|Configuration cable|Splitter for daisy-chaining|Quickstart guide|Safety Instructions
Input connection
C14
Fitted with:
Ampere Meter
Mounting material
Display
Frequency rating
50/60 Hz
Evaluation
At distance
Operating Temperature
0° to 60°C (32° to 140°F)
Ethernet interface
Yes
Number of outlets with earth pin
16
Mass configuration
Yes
Communication
HTTP, HTTPS, SSL, Telnet, FTP, SNMP, SMTP, DNS, DHCP, LDAP, RADIUS
Special features
Remote Site Management|Turn off unused outlets to control commissioning|Phase Metering, Circuit Breaker Current Metering and Input Metering|Circuit Breaker Status Monitoring|Level 3 PUE measurements|Outlet and IT Equipment Switching/reboot /sequencing across A and B feed in Daisy-Chain|Sequence Outlets to avoid in-rush current, to ensure equipment starts in correct order|Highly secure with user access control, password protection and SSL configurable to 1024 or 2048 bit|Hot-Swap Control module with advanced LCD|Optional Temperature/Humidity sensor|Built-in IEC outlet eGrip retention, retains all standard IEC plugs|Built-in outlet P-lock system, locking mechanism with P-lock power cords
Outlet control
Yes
Switchable
Yes
Cord length
3m
Input voltage
200-240V
Color
Black
SNMP
Yes
Material
Aluminium
Over voltage category
2
Outlets
(16) C13
Type
Rack PDU
Serial interface
Yes
Mounting Dimension (metrical)
52
How to buy from Eaton
Contact us

+971 4 806 6100