Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Eaton Metered Input rack PDU
Catalog Number
EMIB03
Product Length/Depth
1066 MM
Product Height
52 MM
Product Width
53 MM
Product Weight
2.62 KG
Warranty
2 year
Compliances
CE Marked
Certifications
CE
IEC 60950-1
EN 55024:2010

Physical

Mounting direction
Vertical
Color
Black
Form factor
0U (Vertical)
Package contents
PDU.
Mounting accessories.
Network cable.
Configuration cable.
Splitter for daisy-chaining.
Quickstart guide.
Safety Instructions

Electrical input

Input connection
C14
Cord length
3m
Wattage
2.3 kW max
Amperage Rating
10A
Input voltage
200-240V
Phase
Single-phase
Frequency rating
50/60 Hz

Electrical output

Outlets
16XC13
Outlet control
No

Communications

Communication
HTTP, HTTPS, SSL, Telnet, FTP, SNMP, SMTP, DNS, DHCP, LDAP, RADIUS
SNMP
Yes
Ethernet interface
Yes
Serial interface
Yes
Mass configuration
Yes

Additional specifications

Electrical connection
Connecting cord with plug
Evaluation
At distance
Mounting Dimension (metrical)
52
Mounting dimension (standardized)
Metric
Switchable
No
Over voltage category
2
Operating Temperature
0° to 60°C (32° to 140°F)
How to buy from Eaton
Contact us

+971 4 806 6100

Contact us

+971 4 806 6100