Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Eaton Switched Rack PDU
Catalog Number
ESWB05
Product Length/Depth
1604 MM
Product Height
52 MM
Product Width
53 MM
Product Weight
4.86 KG
Warranty
2 year
Compliances
Contact Manufacturer
Certifications
Contact Manufacturer

Product specifications

Number of Outputs C13
20
Phase
Single-phase
Electrical Connection
Connecting cord with plug
Mounting Dimension (standardised)
Metric
Wattage
7.4 kW max
Form Factor
0U (Vertical)
Mounting Direction
Vertical
Number of Outputs C20
0
Amperage Rating
32A
Package Contents
PDU.
Mounting accessories.
Network cable.
Configuration cable.
Splitter for daisy-chaining.
Quickstart guide.
Safety Instructions
Input Connection
IEC-60309 32A 1Ph
Num of Outputs PC (SCHUKO)
0
Fitted With:
Ampere Meter
Display
Mounting material
Number of Outputs (Other)
0
Frequency Rating
50/60 Hz
Evaluation
At distance
Operating Temperature
0° to 60°C (32° to 140°F)
Ethernet Interface
Yes
Number of Outlets with Earth Pin
24
Circuit Breaker
(2) single-pole
Mass Configuration
Yes
Communication
HTTP, HTTPS, SSL, Telnet, FTP, SNMP, SMTP, DNS, DHCP, LDAP, RADIUS
Special Features
Remote Site Management.
Turn off unused outlets to control commissioning.
Phase Metering, Circuit Breaker Current Metering and Input Metering.
Circuit Breaker Status Monitoring.
Outlet and IT Equipment Switching/reboot /sequencing across A and B feed in Daisy-Chain.
Sequence Outlets to avoid in-rush current, to ensure equipment starts in correct order.
Hot-Swap Control module with advanced LCD.
Optional Temperature/Humidity sensor.
Built-in IEC outlet eGrip retention, retains all standard IEC plugs.
Daisy-Chain up to 8 ePDUs, reduce network infratsructure costs.
Power chain monitoring & Real time Intelligence on your Data Center, via Eaton Intelligent Power Manager Infrastructure.
Number of Outputs C19
4
Outlet Control
Yes
Switchable
Yes
Cord Length
3m
Input Voltage
200-240V
Color
Black
SNMP
Yes
Over Voltage Category
2
Outlets
20XC13 : 4XC19
Type
Rack PDU
Serial Interface
Yes
Mounting Dimension (metrical)
52
How to buy from Eaton
Questions before you buy

Contact us via web form by clicking the link above, or call us: 01753 608700