Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Eaton Switched Rack PDU
Catalog Number
ESWB20
Product Length/Depth
1604 MM
Product Height
52 MM
Product Width
53 MM
Product Weight
2.46 KG
Warranty
2 year
Compliances
Contact Manufacturer
Certifications
Contact Manufacturer

Product specifications

Number of Outputs C13
21
Phase
Three-phase
Electrical Connection
Connecting cord with plug
Mounting Dimension (standardised)
Metric
Wattage
11 kW max
Form Factor
0U (Vertical)
Mounting Direction
Vertical
Number of Outputs C20
0
Amperage Rating
16A
Package Contents
PDU
mounting accessories
network cable
configuration cable
splitter for daisy-chaining
Quickstart
Safety Instructions
Input Connection
IEC-60309 16A 3ph
Num of Outputs PC (SCHUKO)
0
Fitted With:
Mounting material
Display
Ampere Meter
Number of Outputs (Other)
0
Frequency Rating
50/60 Hz
Evaluation
At distance
Operating Temperature
0° to 60°C (32° to 140°F)
Ethernet Interface
Yes
Number of Outlets with Earth Pin
24
Mass Configuration
Yes
Communication
HTTP, HTTPS, SSL, Telnet, FTP, SNMP, SMTP, DNS, DHCP, LDAP, RADIUS
Special Features
Securely allows remote control and remote rebooting
Highly secure with Admin controlling user access permission, password protection and SSL configurable to 1024 or 2048 bit
Switch equipment on/off across both A and B feed (Requires Daisy Chained ePDUs)
Sequence outlets to avoid in-rush current, to ensure equipment starts in correct order
Input and Phase Metering, Circuit Breaker Current Metering
IEC outlet eGrip plug retention: retains all standard IEC plugs
60 Degree C operating temperature
Colour-coded outlet and branch circuits for simple load balancing
Eaton Hydraulic–Magnetic Circuit Breakers with accidental trip protection
Low-profile form factor: 52mm wide x 53mm deep on most models
En masse configuration and update available via Intelligent Power Manager software
Single Pane Monitoring of many ePDUs+UPS as part of the power chain, & graceful Equipment shut down via Intelligent Power Manager software
Installation: Button mounting on rear & side + variable mounting system
Number of Outputs C19
3
Outlet Control
Yes
Switchable
Yes
Cord Length
3m
Input Voltage
346-415V
Color
Black
SNMP
Yes
Over Voltage Category
2
Outlets
21XC13 : 3XC19
Type
Rack PDU
Serial Interface
Yes
Mounting Dimension (metrical)
52
How to buy from Eaton
Questions before you buy

Contact us via web form by clicking the link above, or call us: 01753 608700