Photo is representative
Download
Eaton Bussmann series FWJ high speed fuse, 700 Vac (UL), 690 Vac (IEC), 800 Vdc (5-50A), 50A, 25 kAIC (35-200A), 100 kAIC (250-2000A), 50 kAIC at 800 Vdc (35-200A, 450-600A), None, High speed fuse, Blade end X blade end, Stud
| Product Name |
Eaton Bussmann series high speed cylindrical fuse
|
| Catalog Number |
FWJ-50A
|
| EAN |
5027590499811
|
| UPC |
051712796149
|
| Product Length/Depth |
127 mm
|
| Product Height |
25 mm
|
| Product Width |
25 mm
|
| Product Weight |
86.1 g
|
| Compliances |
CE Marked
RoHS Compliant |
| Certifications |
UL Recognized
CSA Certified |
| Amperage Rating |
500 A
|
| Voltage rating |
1000 Vac, 800 Vdc
|
| Voltage type |
AC/DC
|
| Interrupt rating |
100 kAIC (250-2000A)
25 kAIC (35-200A) 450-600A) 50 kAIC at 800 Vdc (35-200A |
| Class |
Class aR
|
| Clearing (I2T) |
3500 at 1000 V
|
| Application |
Semiconductor, DC Common bus, DC drives, Power converters/rectifiers
|
| Fuse indicator |
Non Indicating
|