Download document () of 20

GG1250

Eaton Bussmann series low voltage british standard fuse, 1250A, AC 550 V, IEC

General specifications

Product Name
Eaton Bussmann series low voltage british standard fuse
Catalog Number
GG1250
EAN
5027590022132
UPC
051712844987
Product Length/Depth
29 mm
Product Height
11.2 mm
Product Width
12.4 mm
Product Weight
2778 g
Compliances
RoHS Compliant

Electrical data

Amperage Rating
1250 A
Voltage rating
550 V
Voltage type
AC
Breaking capacity
80 kA

Product specifications

Fuse type
GG
Fitted with:
Centre bolted tags
Construction
BS88

Export product specification