Download document () of 20
We make what matters work

HS1225-3R8127-R

Eaton HS supercapacitor, Eaton HS Hybrid supercapacitor, 3.8V, 120F, 200mW

General specifications

Product Name
Eaton HS hybrid cell supercapacitor
Catalog Number
HS1225-3R8127-R
UPC
051712767705
Product Height
25 mm
Product Weight
5.4 g
Compliances
RoHS Compliant
Certifications
UL Recognized

Product specifications

Packing
Bulk
Size
12.5 x 25 mm
Terminals
Through hole
Shape
Cylindrical
DC equivalent series resistance (ESR)
0.2 Ω
Operating temperature range
-15 °C to +70 °C
Series
HS
Max voltage
3.8 V
Capacitance
120 F
Leakage
7 µA
Energy
576 J
Power
18 W
Peak current (1 sec)
7.7 A
Continuous current (15 °C rise)
0.6 A
Capacitance end of life rating
70%
ESR end of life rating
200%
Grade
Commercial
Rated charge/ discharge current
0.75 A
Maximum discharge current
6 A

Export product specification