Knowledge Search
Download document () of 20
We make what matters work

PV-355A-2XL

Eaton Bussmann series Fuse-link, high speed, 355 A, DC 1000 V, 2XL, 60 x 205 mm, gPV, UL, IEC, with indicator, blade connections

General specifications

Product Name
Eaton Bussmann series photovoltaic fuses
Catalog Number
PV-355A-2XL
EAN
5996516000441
UPC
051712372183
Product Length/Depth
61 mm
Product Height
61 mm
Product Width
205 mm
Product Weight
1422 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC 60269
UL Listed
CSA Certified

Compatible fuse holders

Suitable for
SD2XL-S-PV XL Fuse base

Electrical data

Amperage Rating
355 A
Class
Class gPV
Interrupt rating
33 kAIC
Pre arc (I2T)
26000
Voltage rating
1000 Vdc
Watt losses
68 W

Product specifications

Application
Photovoltaic systems, inverters, solar applications, Photovoltaic array combiners and disconnects
Fitted with:
Blade without bolt holes
Fuse indicator
Top fuse status indicator
Fuse size
2XL
Fuse type
PV-2XL

Export product specification