Eaton Bussmann series photovoltaic fuses, size 1XL PV Fuse Base, 1500 Vdc, 250A
| Product Name |
Eaton Bussmann series photovoltaic fuses
|
| Catalog Number |
SD1XL-S-PV
|
| EAN |
5027590419116
|
| Product Length/Depth |
260 mm
|
| Product Height |
77.3 mm
|
| Product Width |
60 mm
|
| Product Weight |
0.001 g
|
| Compliances |
CE
RoHS Compliant |
| Certifications |
IEC 60269-2
|
| Amperage Rating |
250 A
|
| Class |
Class gPV
|
| Voltage rating |
1500 Vdc
|
| Application |
Photovoltaic array combiners and disconnects
|
| Fuse size |
1XL
|