Download document () of 20

SMS12RDH2NA

Receptacle 12 with 8 power & 4 standard TRIM TRIO contacts; SMS12RDH2NA

General specifications

Product Name
Eaton Souriau SMS series quick mating plastic rectangular connector
Catalog Number
SMS12RDH2NA
Product Length/Depth
52.7 mm
Product Height
25.1 mm
Product Width
16.2 mm
Product Weight
8.3 g

Product specifications

Environmental conditions
REACH
Flammability rating UL94 V0
RoHS
Backshell type
Strain Relief
Connector accessory option
Integrated with connector
Connector type
Receptacle
Contact delivery
Not delivered
Contact type
Crimp
Coupling type
Push-Pull
Degree of protection
IP30
Layout
12
Shell material
Plastic
Operating temperature - max
125 °C
Operating temperature - min
-55 °C
Receptacle type
Free Hanging
Number Of Contacts
12
Number of cavity #12
8
Number of cavity #16
4

Export product specification