Photo is representative
Download
Eaton Crouse-Hinds series Myers Scru-Tite basic hub, Zinc, 5"
| Product Name |
Eaton Crouse-Hinds series Myers Scru-Tite basic hub
|
| Catalog Number |
ST 11
|
| UPC |
784731100139
|
| Product Length/Depth |
7.2 in
|
| Product Height |
3.6 in
|
| Product Width |
9.3 in
|
| Product Weight |
4.78 lb
|
| Area classification |
Hazardous/Classified Locations
|
| Standards type |
NEC/CEC
|
| NEC hazardous rating |
Class I, Zone 1
Class I, Division 2 Class II, Division 1 Class II, Division 2 Class III |
| NEMA Rating |
3
3R 4 4X 12 |
| Trade size |
5"
|
| Material |
Zinc
|