Descargar documento () de 20

142478

Eaton xEnergy Basic LV systems Low voltage switchgear. Cable guard rail, 1350

General specifications

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
142478
EAN
4015081392094
Product Length/Depth
42 mm
Product Height
40 mm
Product Width
1320 mm
Product Weight
3 kg
Compliances
RoHS conform

Especificaciones del producto

Surface finishing
Galvanized
Type
Additional equipment
Number of height units
0
Suitable for width
1350 mm
Color
Stainless steel
Mounting method
Floor standing distribution board
Model
Other
Mounting position
Horizontal
Functions
Additional equipment
Material
Sheet steel
Metal

Exportar especificación del producto

Nota: Si faltan archivos en la descarga .zip, el tipo de archivo no es compatible con la descarga masiva.