La foto es representativa
Download
Eaton xEnergy Basic LV systems Low voltage switchgear. Front plate, 800/100-BL
| Product Name |
Eaton xEnergy Basic front plate
|
| Catalog Number |
193932
|
| EAN |
9010238042711
|
| Product Length/Depth |
15 mm
|
| Product Height |
105 mm
|
| Product Width |
725 mm
|
| Product Weight |
0.8 kg
|
| Compliances |
RoHS conform
|
| Type |
Additional equipment
|
| Number of height units |
0
|
| Suitable for enclosure building width |
800 mm
|
| Surface finishing |
Powder coating
|
| Material |
Steel
|
| Functions |
Additional equipment
|