Descargar documento () de 20

FWP-900AI

Fuse-link, high speed, 900 A, AC 700 V, DC 700 V, 89 x 193 mm, aR, UL, with indicator

General specifications

Product Name
Eaton Bussmann series high speed north american fuse
Catalog Number
FWP-900AI
EAN
5027590101110
Product Length/Depth
215 mm
Product Height
95 mm
Product Width
110 mm
Product Weight
3054 g
Compliances
CE
RoHS Compliant
EAC
Certifications
UL 248-13

Especificaciones del producto

Amperage Rating
900 A
Breaking capacity
200 kA
Fuse indicator
Non Indicating
Insulated metal gripping lugs (IMGL)
No
Utilization category
Other
Voltage type
AC/DC
Rated switching capacity
200 A
Rated voltage AC
700 V
Rated voltage DC
700 V
Mounting dimension
Other
Center-to-center distance of connections
151.61 mm
Current type
AC/DC
Watt losses
150 W
Fuse shape
Cylindrical, center bolted tags
Color
None
Construction size
Other
Voltage rating
700 V
Type
Fuse
Application
protection of DC common bus, DC drives, power converters/rectifiers and reduced voltage starters
Fuse system (according to IEC 60269)
Other

Exportar especificación del producto

Nota: Si faltan archivos en la descarga .zip, el tipo de archivo no es compatible con la descarga masiva.