Descargar documento () de 20

HMCP003A0

Eaton molded case circuit breaker accessory motor circuit protector, Motor circuit protector, 3 A, Three-pole, Frame J-K, 9-30 A, Series C, No accessory

General specifications

Product Name
Eaton molded case circuit breaker accessory motor circuit protector
Catalog Number
HMCP003A0
UPC
786679150702
Product Length/Depth
7.6 in
Product Height
4.9 in
Product Width
5.1 in
Product Weight
4.25 lb
Compliances
Contact Manufacturer
Certifications
UL Listed
CSA Certified

Especificaciones del producto

Amperage Rating
3 A
Frame size
Frame J-K
Magnetic trip range
9-30 A
Series
Series C
Accessories
No accessory
Number of poles
Three-pole
Type
Motor circuit protector

Exportar especificación del producto

Guías de especificaciones de producto

Nota: Si faltan archivos en la descarga .zip, el tipo de archivo no es compatible con la descarga masiva.