Descargar documento () de 20

PDE24S0200SNNS

Eaton Moeller series Power Defense molded case switch-disconnector, 4p, 200A, frame size 2

General specifications

Product Name
Eaton Moeller series Power Defense molded case switch-disconnector
Catalog Number
PDE24S0200SNNS
EAN
9008790971365
Product Length/Depth
201 mm
Product Height
98 mm
Product Width
103 mm
Product Weight
2.722 kg
Compliances
RoHS conform

Especificaciones del producto

Amperage Rating
200 A
Voltage rating
220 V - 440 V
Mounting Method
Built-in device fixed built-in technique
Rated short-time withstand current (Icw)
3.6 kA
Electrical connection type of main circuit
Screw connection
Number of auxiliary contacts (change-over contacts)
0
Number of auxiliary contacts (normally closed contacts)
0
Number of auxiliary contacts (normally open contacts)
0
Degree of protection (IP), front side
IP2X
Number of poles
4
Handle color
Black
Number of switches
1
Rated operating voltage (Ue) at AC - max
440 V
Handle type
Rocker lever
Housing color
Gray
Housing material
Plastic

Exportar especificación del producto

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Autenticar producto

Ingrese su número de serie de 16 a 17 dígitos
The serial number you entered should not contain special charachter. The serial number you entered is not correct it should be of 16 or 17 digit. The serial number you entered was not found. Please try again or report this issue for further assistance. The serial number you entered does not match the product. Check your product's serial number and try again. Click here to navigate to the product page for the serial number you have entered The serial number is known to Eaton to be suspect, please try again or report this issue for further assistance.
Serial number
Reset The serial number is known to Eaton to be suspect, please try again or report this issue for further assistance. The Serial Number is not recognised by Eaton and is invalid. Please use this form to report this issue for further assistance.
Enter the 6 digit authentication code
The product you entered is suspect! Please try again or report this issue for further assistance. The authentication code you enter does not match our records for this serial number. Please try again, or report this issue for further assistance. Invalid Authentication code. Length must be 6 characters report this issue for further assistance. Authentication code is required report this issue for further assistance.
Complete Captcha challenge before authenticating.
Contact us to report-issue
x
Report an Issue
Please enter your full name.
x
Thank you, your issue has been submitted, our product team will contact with you soon.
Nota: Si faltan archivos en la descarga .zip, el tipo de archivo no es compatible con la descarga masiva.