Dokument herunterladen () von 20

640472FULL-0299X

Eaton, Alarms & signalling devices, Fulleon, Flashni Xenon sounder beacon, 24V DC, Blue lens, Deep white (FW) base, Separate connection for sounder and beacon (FL/BL/W/D SWITCH SEPERATE)

Allgemeine Spezifikation

Product Name
Eaton Flashni Audible visual alarm
Catalog Number
640472FULL-0299X
EAN
4015081800568
Product Length/Depth
121 mm
Product Height
93 mm
Product Width
93 mm
Product Weight
0.33 kg
Compliances
EN
Product Type
Audible visual alarm

Produktspezifikationen

Nominal voltage - max
28 V
Nominal voltage - min
18 V
Type of current
DC
Electricity consumption
0.068 A
Power
1.63 W
Lens color
Blue
Lamp type
Xenon
Sound output
110 dB
Type of optical signal
Flash light
Type of acoustic signal device
Siren
Type of acoustic signal
Pulse tone/continuous tone
Mounting Method
Surface mounting
Color housing
White
Frequency sound signal - max
2.85 Kilo Hertz
Frequency sound signal - min
0.3 Kilo Hertz
Addressing mode
Hard addressing
Alarm current - max
0.068 mA
Alarm current - min
0.058 mA
Construction material
ABS/FR
EN Certified Tones
0
Humidity (Non Condensing) - Max
95 %
Humidity (Non Condensing) - Min
0 %
Operating temperature - max
55 °C
Operating temperature - min
-10 °C
Standby current
0
System typology
Conventional (Non-addressable)
Tones
32
Voice tones
No
Product branding
Eaton
Degree of protection
IP65
Suitable for
Ceiling Mounting
Wall Mounting
Cable entry
M20 hole
Light color
Blue
System wiring
0.28 - 2.5 mm
Compatible with Apple HomeKit
NO
Compatible with Google Assistant
NO
Compatible with Amazon Alexa
NO
For ex-zone gas
None
For ex-zone dust
None

Produktspezifikation exportieren