Foto ist repräsentativ
Download
Eaton TVS diode ESD supp. DFN2010-8L size, 3.3 op. voltage, 0.6 pF, 30 kV, Bidirectional
| Product Name |
Eaton TVS diode ESD suppressor
|
| Catalog Number |
STN204033BL60
|
| UPC |
051712771771
|
| Product Length/Depth |
2.1 mm
|
| Product Height |
0.51 mm
|
| Product Width |
1.1 mm
|
| Product Weight |
0.0031 g
|
| Compliances |
RoHS Compliant
|
| Product Type |
ESD suppressor
|
| Voltage rating |
3.3 V
|
| Operating temperature - max |
125 °C
|
| Operating temperature - min |
-55 °C
|
| Capacitance |
0.6
|
| Clamping voltage |
15
|
| ESD withstand - contact |
30
|
| ESD withstand - air |
30
|
| Type |
ESD suppressor
|