Eaton's C220x terminal blocks are single pole, feed through style junction blocks (also known as terminal blocks). They are available with #5/16 and #3/8" stud dimensions and have current ratings up to 250 A
| Part number | Voltage rating* (V) | Current rating (A) | Stud size | Maximum torque | Nut size | Material | Color (Pantone #; for reference only) |
| C2201 | 1000 | 200 | 5/16” - 18 UNC-2A |
100 in-lb | 5/16” - 18 UNC-2B |
Thermoplastic/ Tin-plated Brass/ SUS304 Nut | Black (PQ-BLACKC) |
| C2202 | 1000 | 200 | 5/16” - 18 UNC-2A |
100 in-lb | 5/16” - 18 UNC-2B |
Thermoplastic/ Tin-plated Brass/ SUS304 Nut | Red (PQ-187) |
| C2203 | 1000 | 250 | 3/8” - 16 UNC-2A |
200 in-lb | 3/8” - 16 UNC-2B |
Thermoplastic/ Tin-plated Brass/ SUS304 Nut | Black (PQ-BLACKC) |
| C2204 | 1000 | 250 | 3/8” - 16 UNC-2A |
200 in-lb | 3/8” - 16 UNC-2B |
Thermoplastic/ Tin-plated Brass/ SUS304 Nut | Red (PQ-187) |
| C220X-5-16-NUT | N/A | N/A | N/A | N/A | 5/16” - 18 UNC-2B |
SUS304 Nut | N/A |
| C220X-3-8-NUT | N/A | N/A | N/A | N/A | 3/8” - 16 UNC-2B |
SUS304 Nut | N/A |