Eaton's POLYLINE single bag filter housing is constructed with glass fiber reinforced polypropylene or PVDF. It features superior corrosion resistance as well as high-pressure and temperature capabilities.
Key Polyline Applications:
All-Plastic, Rugged Polypropylene or PVDF Construction for Superior Corrosion Resistance
There are no metal components to rust or corrode. The unique, one-piece molded body has no seams, welds or crevices to trap particles and is easy to clean. The cover is hand-removable without the need for tools of any kind, and features an all-plastic, built-in vent valve with integral 1/4" gauge tap. The two bottom pipe connections are interchangeable as outlet or drain, permitting easy, no modification in-line or loop piping arrangements to accommodate any installation design. For applications that require continuous flow, a duplex model is available. Here, the flow never has to shut down for bag change out. For contamination sensitive or severely corrosive filtration applications, POLYLINE is your best choice.
Available Options
ACCUGAF filter bag
DCF 400/ 800/ 1600
MAX-LOAD Pleated
MODULINE
SENTINEL
SIDELINE
Spare Parts Bag Filter Housings
TOPLINE
Four is the maximum number of items in the comparison tool.
Your search "" did not match any documents or products.
Copied to clipboard
A minimum of two items are required to use the comparison tool.
Sorry, we can't get that information right now.
| Models | No. of filter bags |
Size | Flow rate1 GPM (m3/h) |
Max. pressure psi (bar) |
Max. temp. ℉ (℃) |
Housing volume gal (l) |
Housing weight lb (kg) |
I/O connections |
| PBF-0101 (thread) | 1 | 1 |
53 (12) | 150 @ 70 ° F (10 @ 21 °C) | 240 @ 70 psi (115 @ 4.8 bar) | 9.5 (36) | 49 (22.3) | 2” thread |
| PBF-0102 (thread) | 1 | 2 |
106 (24) | 150 @ 70 °F (10 @ 21 °C) | 240 @ 70 psi (115 @ 4.8 bar) | 9.5 (36) | 63 (28.6) | 2” thread |
| PBF-0101 (flange) | 1 | 1 |
53 (12) | 150 @ 70 °F (10 @ 21 °C) | 240 @ 70 psi (115 @ 4.8 bar) | 6.6 (25) | 53 (24.0) | 2” thread |
| PBF-0102 (flange) | 1 | 2 |
106 (24) | 150 @ 70 °F (10 @ 21 °C) | 240 @ 70 psi (115 @ 4.8 bar) | 9.5 (36) | 66 (30.0) | 2” thread |