Shielded heat shrink boot backshell, size 11 for connector 38999 III&IV; 06F4001A1102C
Product Name |
Eaton Sunbank 06 series shrink boot adapter
|
Catalog Number |
06F4001A1102C
|
Product Length/Depth |
0 mm
|
Product Height |
0 mm
|
Product Width |
0 mm
|
Product Weight |
0 g
|
Fitted with: |
Shielding
|
Backshell type |
Shrink Boot Adapter
|
Plating |
Cadmium
|
Shell continuity |
2.5
|
Shell material |
Aluminium
|
Shell size |
11
|
Operating temperature - max |
175 °C
|
Operating temperature - min |
-65 °C
|
Salt spray |
96 hour
|