Download document () of 20

090750
Model code: BS2-CI

Eaton xEnergy Safety Ci LV systems LV switchgear. Assembly kit, for CI enclosure L=190mm

List price EUR6.79

General Specifications

Product Name
Eaton xEnergy Safety Ci empty enclosure connection kit
Catalog Number
090750
EAN
4015080907503
Product Length/Depth
10 mm
Product Height
150 mm
Product Width
190 mm
Product Weight
0.034 kg
Compliances
RoHS conform
Model Code
BS2-CI

Product specifications

Used with
187.5 mm (enclosure dimensions)
CI insulated enclosure
Accessory for enclosure assembly
Basic enclosure
Type
  • Accessory for enclosure assembly
  • Basic enclosure
  • CI insulated enclosure
Accessory/spare part type
Connection kits
Color
Black
Unit type
Modular system
Load capacity - max
0 kg
RAL-number
0
Suitable for enclosure building height
0 mm
Suitable for enclosure building length/depth
0 mm
Suitable for enclosure building width
0 mm
Material
Other
Model
Other
Functions
Basic enclosure
Insulating wedge-lock fastener for connecting the enclosures with each other

Export product specification