Download document () of 20

104486
Model code: DILM150-XZK

Eaton Moeller® series DILM Additional terminal, for DILM80-150

List price EUR3.7

General Specifications

Product Name
Eaton Moeller® series DILM additional terminal
Catalog Number
104486
EAN
4015081043033
Product Length/Depth
19 mm
Product Height
12 mm
Product Width
14 mm
Product Weight
0.008 kg
Certifications
UL Category Control No.: NKCR
UL File No.: E29184
CSA File No.: 012528
CE
CSA
CSA Class No.: 2411-03, 2411-04
UL 508
CSA-C22.2 No. 14-05
UL
IEC/EN 60947-4-1
Catalog Notes
Can be retrofitted on every main terminal of the contactor.
Model Code
DILM150-XZK

Product specifications

10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Rated operational current for specified heat dissipation (In)
4 A
Core cross section
4 mm²
Static heat dissipation, non-current-dependent Pvs
0 W
Product category
Accessories
Number of poles
Two-pole
Connection
Connection option: maximum 2 x 4 mm² solid maximum 2 x 2.5 mm² flexible with ferrule
Ambient operating temperature - max
60 °C
Ambient operating temperature - min
-25 °C
Equipment heat dissipation, current-dependent Pvid
0 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0 W

Export product specification