Download document () of 20

107884
Model code: LAB-BAR_13TE

Eaton xEnergy Basic LV systems Low voltage switchgear. Inscription label 13HP

List price EUR2.44

General Specifications

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
107884
EAN
4015081074198
Product Length/Depth
235 mm
Product Height
5 mm
Product Width
30 mm
Product Weight
0.009 kg
Compliances
RoHS conform
Model Code
LAB-BAR_13TE

Product specifications

Type
Additional equipment
Accessory/spare part type
Other
Accessory
Mounting method
Flush mounting
Floor standing distribution board
Surface mounting
Functions
Additional equipment
Number of module space units (total)
13

Export product specification