Download document () of 20

112348
Model code: BPZ-SS-1/320

Eaton xEnergy Basic LV systems Low voltage switchgear. Side cover for base, HxD=100x320mm, (2 pcs.)

List price EUR33.60

General Specifications

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
112348
EAN
4015081119080
Product Length/Depth
320 mm
Product Height
105 mm
Product Width
65 mm
Product Weight
1.8 kg
Compliances
RoHS conform
Model Code
BPZ-SS-1/320

Product specifications

Used with
Accessory consideration
Accessory
Service distribution board IVS
Floor-standing enclosures
Special features
1 pair side parts for right and left, incl. mounting accessories
Type
Accessory Floor-standing enclosures Service distribution board IVS
Accessory/spare part type
Other
Plinths
Accessory
Surface finishing
With powder coating
Color
Light gray (RAL 7035)
Degree of protection
IP54
Unit type
Modular system
Suitable for length/depth
320 mm
Suitable for width
320 mm
Application
Plinth
Material
Sheet steel
Mounting method
Floor standing distribution board
Functions
Additional equipment

Export product specification