Download document () of 20

114794
Model code: XVTL-IC-Z-20

Eaton xEffect xVtl Enclosures Switch- & Controlgear Enclosure. Adapter, for IC2000

List price EUR107.94

General Specifications

Product Name
Eaton xEffect xVtl other accessory
Catalog Number
114794
EAN
4015081141944
Product Length/Depth
1850 mm
Product Height
25 mm
Product Width
88 mm
Product Weight
6 kg
Compliances
RoHS conform
Model Code
XVTL-IC-Z-20

Product specifications

Surface protection
Galvanized
Material
Steel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.