Download document () of 20

119303
Model code: BPZ-USF-12

Eaton xEnergy Basic LV systems Low voltage switchgear. Set for separation frame for UP-3S, Height 12

List price EUR77.97

General Specifications

Product Name
Eaton xEnergy Basic installation component
Catalog Number
119303
EAN
4015081174409
Product Length/Depth
65 mm
Product Height
1155 mm
Product Width
80 mm
Product Weight
2.1 kg
Compliances
RoHS conform
Model Code
BPZ-USF-12

Product specifications

Type
Additional equipment
Surface finishing
With powder coating
Color
Gray
Light gray (RAL 7035)
RAL-number
7035
Suitable for enclosure building height
1260 mm
Suitable for enclosure building width
1000 mm
Application
Partitioned configuration in flush-mounted service distribution board
Material
Metal
Mounting position
Vertical
Housing material
Sheet steel
Model
Connector / partition piece
Mounting method
Flush mounting
Functions
Additional equipment

Export product specification