Download document () of 20

143884
Model code: EP21ORG

EP21ORG. Protection slab, open version

List price EUR21.8

General Specifications

Product Name
Eaton xEnergy Basic front plate
Catalog Number
143884
EAN
4015081404186
Product Length/Depth
41.5 mm
Product Height
150 mm
Product Width
250 mm
Product Weight
0.228 kg
Certifications
CE
Model Code
EP21ORG

Product specifications

Type
Additional equipment
Number of height units
0
Surface finishing
Untreated
Material
Plastic
Functions
Additional equipment

Export product specification