Download document () of 20
Discontinued

166700
Model code: XV-152-E6-57TVRC-10

Eaton XV-152 Touch panel, 24 V DC, 5.7z, TFTcolor, ethernet, RS485, CAN, SWDT, PLC

List price EUR1417.62

General Specifications

Product Name
Eaton XV-152 Touch panel
Catalog Number
166700
EAN
7640130097766
Product Length/Depth
212 mm
Product Height
52.5 mm
Product Width
156 mm
Product Weight
1.3 kg
Certifications
ATEX 94/9/EG: Zone 22, Category 3D (II 3D Ex tc IIIC T70°C IP6x)
cULus
IEC/EN 61241-1 (ATEX 94/9/EG: Zone 22, Category 3D (II 3D Ex tc IIIC T70°C IP6x)
UL 508
CSA Class No.: none
UL508
CUL508
DNV GL
IEC/EN 60079-0 (ATEX 94/9/EG: Zone 22, Category 3D (II 3D Ex tc IIIC T70°C IP6x)
IEC/EN 61000-6-4
UL File No.: E205091
EN 60950
IEC/EN 61000-6-3
CSA File No.: UL report applies to both US and Canada
IEC/EN 60950
IEC/EN 61000-6-2
Security:
UL 60950
EN 50178
IEC/EN 61131-2, CE
UL Category Control No.: NRAQ
IEC/EN 61241-0 (ATEX 94/9/EG: Zone 22, Category 3D (II 3D Ex tc IIIC T70°C IP6x)
UL
Certified by UL for use in Canada
IEC/EN 61131-2
Model Code
XV-152-E6-57TVRC-10

Product specifications

Type
Coordinator for the SmartWire-DT communications system
Features
Slot for SD card
Target and web visualization
Fanless CPU and system cooling, natural convection-based passive cooling
Ethernet interface
UL508, cUL approvals
Portrait format
USB Host
USB device
Overload proof
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Please enquire
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Meets the product standard's requirements.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Fitted with:
Message system (incl. buffer and confirmation)
1 x USB device (built-in interface)
1 x Ethernet 10/100 Mbps (built-in interfaces)
Color display
Numeric keyboard
Alpha numeric keyboard
Printer output
1 x CANopen®/easyNet (built-in interfaces)
1 x USB host 2.0 (built-in interface)
1 x RS485 (built-in interface)
Message indication
1 x SmartWire-DT (built-in interface)
SW interfaces
Recipes
Fuse type
Built-in fuse (not accessible)
Addressing
Address set automatically
Connection to SmartWire-DT
Yes
Enclosure material
Metal, anodized
Supply voltage at AC, 50 Hz - max
0 VAC
Supply voltage at AC, 50 Hz - min
0 VAC
Supply voltage at AC, 60 Hz - max
0 VAC
Supply voltage at AC, 60 Hz - min
0 VAC
Supply voltage at DC - max
28.8 VDC
Supply voltage at DC - min
20.4 VDC
Width of the front
212 mm
Product category
SmartWire-DT coordinators
Resolution
  • 640 x 480 px
  • VGA
Air pressure
795 - 1080 hPa (operation)
Explosion safety category for dust
ATEX dust-ex-protection, in relation to CE
ATEX dust-ex-protection, II 3D Ex II T70°C IP5x: Zone 22, Category 3D
Display size
115 x 86 mm
Backup time
10 years, typ. (time at zero voltage)
Memory capacity
64,000 kByte
Ambient operating temperature - max
50 °C
Ambient operating temperature - min
0 °C
Ambient storage temperature - max
60 °C
Ambient storage temperature - min
-20 °C
Built-in depth
47 mm
Equipment heat dissipation, current-dependent Pvid
9.5 W
Front height
156 mm
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0 W
Number of buttons (programmable function)
0
Number of buttons with LED
0
Number of grey-scales/blue-scales of display
0
Number of HW-interfaces (industrial ethernet)
1
Number of HW-interfaces (other)
2
Battery runtime
Back-up of real-time clock: CR 2032 (190 mA/h), zero maintenance (soldered)
Voltage type
DC
Connection
SmartWire-DT blade terminal SWD4-8MF2
Operating system
Windows CE 5.0 (license included)
Communication interface
SmartWire-DT master
Software
EPAM, Visualization software, Engineering
GALILEO, Visualization software, Engineering
XSOFT-CODESYS-3, Visualization software, Engineering
XSOFT-CODESYS-3, PLC-Programming software, Engineering
XSOFT-CODESYS-2, Visualization software, Engineering
XSOFT-CODESYS-2, PLC-Programming software, Engineering
Mounting method
Flush mounting - Clearance: Width x Height x Depth ≥ 30 mm (1.18")
Flush mounting - Inclination from vertical: ±45° (if using natural convection)
Flush mounting
Display contrast ratio
300:1
Number of slots
1 (for SD-Card)
Display lighting
Dimmable via software
LED
Display type
Color display, TFT
TFT
Standard front with standard membrane (fully enclosed)
Protection against polarity reversal
Yes
Yes, for supply voltage (Siemens MPI optional)
Relative humidity
10 - 95 % (non-condensing)
IEC/EN 50178
Lifespan
40,000 h (Service life of back-lighting)
Residual ripple
≤ 5 % (input voltage)
Connection type
SWD: Plug, 8-pole
Push in terminals, Supply voltage
Rated control supply voltage
24 V DC (UPOW, -20 %/+25 %)
24 V DC (UAUX, -20 %/+25 %)
Inrush current
12.5 A (for 6 ms)
Current consumption
0.4 A, continuous current, Power Supply, 24 V DC
Data transfer rate
125 kBit/s, SmartWire-DT
250 kBit/s, SmartWire-DT
Degree of protection
NEMA 4X
IP20, rear
IP20
Luminance intensity
250 cd/m²
Degree of protection (front side)
IP65
NEMA 4X
Number of colors of the display
65536
Station
SmartWire-DT master, SmartWire-DT network
Vibration resistance
According to IEC/EN 60068-2-6
Processor
RISC CPU, 32 Bit, 400 MHz
RoHs conformity
Yes
Supply current
3 A, Imax, Supply voltage UAux
If contactors with a total power consumption > 3 A are connected, a power feeder module EU5C-SWD-PF1/2 has to be used, Supply voltage UAux
If SmartWire-DT modules with a total power consumption > 0.7 A are connected, a power feeder module EU5C-SWD-PF2 has to be used; SmartWire-DT supply
0.7 A, Imax, SmartWire-DT supply
Memory
NOR-Flash: 2 MByte
NAND-Flash (can be used for data backup): approx. 64 MByte available
NVRAM (Retain data): 125 kByte
64 MByte internal DRAM (OS, Program and data memory)
SD Memory Card Slot: SDA Specification 1.00 (External)
Functions
Process value representation (output) possible
SmartWire-DT coordination
Process default value (input) possible
Additional software components, loadable
Touch technology
Glass with film touch sensor
Touch sensor (glass with foil), Resistive touch protective screen
Resistive touch
Model
Metal enclosure and front plate
Interfaces
CAN
easyNet
Ethernet (100Base-TX/10Base-T)
USB 2.0 device (not galvanically isolated)
RS485
LED indicator
Status indication of SmartWire-DT master: Green and red LEDs
Status indication of SmartWire-DT network: Configurable green or red LED
Status indication of Supply voltage: LED
Voltage dips
≤ 10 ms, Bridging voltage dips
5 ms from undervoltage (19.2 V DC)
≤ 10 ms from rated voltage (24 V DC)
Number of HW-interfaces (parallel)
0
Number of HW-interfaces (RS-232)
0
Number of HW-interfaces (RS-422)
0
Number of HW-interfaces (RS-485)
1
Number of HW-interfaces (serial TTY)
0
Number of HW-interfaces (USB)
2
Number of HW-interfaces (wireless)
0
Number of interfaces (PROFINET)
0
Number of online/runtime languages
100
Number of password levels
200
Number of pixels (horizontal)
640
Number of pixels (vertical)
480
Number of SmartWire-DT slaves
99
Number of system buttons
1
Operating temperature - max
50 °C
Operating temperature - min
0 °C
Rated operational current for specified heat dissipation (In)
0 A
Repetition rate
1 s
Screen size (diagonal)
5.7 in
Static heat dissipation, non-current-dependent Pvs
9.5 W
Permissible voltage
19.2 - 30 V DC, effective (rated operating voltage -20 %/+25 %)
18.0 - 31.2 V DC, absolute with ripple
18 - 31.2 V DC, battery powered (rated operating voltage -25 %/+30 %)
35 V DC (for a duration of < 100 ms)
Potential isolation
Between UPow and 15 V SmartWire-DT supply voltage: no
Power supply: no
UAUX: no
Power consumption
Max. 7 W
2.5 W (USB Slave to USB Host)
9.5 W total
7 W
Protocol
EtherNet/IP
Other bus systems
CAN
TCP/IP
MODBUS
Rated operational current (Ie)
0.7 A
Rated operational voltage
14.5 V (± 3 % - SmartWire-DT)
24 V DC (power-supply - safety extra low voltage)
Typically UAUX -0.2 V (for 24 V DC slaves)
Short-circuit protection
No, external fuse FAZ Z3, Supply voltage UAux
Yes, Short-circuit rating, SmartWire-DT supply voltage
Shock resistance
Mechanical, According to IEC/EN 60068-2-27
Terminal capacity
0.2 - 1.5 mm², solid
24 - 16 AWG, solid or stranded
0.25 - 1.5 mm², 24 - 16 AWG

Export product specification