Download document () of 20

166747
Model code: XSDMC0304

Eaton xEnergy Main LV systems LV switchgear. Door to switchgear area, closed, IP55, HxW=300x425mm, grey, 0304

General Specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
166747
EAN
4015081632565
Product Length/Depth
25 mm
Product Height
290 mm
Product Width
417 mm
Product Weight
6.1 kg
Compliances
RoHS conform
Model Code
XSDMC0304

Product specifications

Features
EMC-version
Surface finishing
Powder coating
Color
Gray
Degree of protection
IP55
NEMA 4X
Material
Steel
Model
Stop door

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.