Download document () of 20

169139
Model code: DX-CBL-RJ45-3M0

Eaton DX Cable for variable frequency drives (3 m, RJ45/RJ45)

List price €7.43

General Specifications

Product Name
Eaton DX Connection cable
Catalog Number
169139
EAN
4015081656189
Product Length/Depth
38 mm
Product Height
170 mm
Product Width
120 mm
Product Weight
0.3 kg
Certifications
IEC/EN61800-5
UL
CSA-C22.2 No. 14
UL 508C
UL Category Control No.: NMMS, NMMS7
CE
UL report applies to both US and Canada
IEC/EN61800-3
Certified by UL for use in Canada
UL File No.: E172143
Model Code
DX-CBL-RJ45-3M0

Product specifications

Used with
DB1
DA1
DC1
DE1
Product Category
Accessories
Type
Patch cord with RJ45 plugs, 8 pole
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Accessory/spare part type
Cable
Ambient operating temperature - max
50 °C
Ambient operating temperature - min
-10 °C
Degree of protection
IP00
Suitable for
Branch circuits, (UL/CSA)

Export product specification