Download document () of 20

177254
Model code: XMW-AC-1-2P-M

Eaton xEnergy Main LV systems LV switchgear. Auxiliary current contact, 2p jack

General Specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
177254
EAN
4015081717064
Product Length/Depth
70 mm
Product Height
8 mm
Product Width
30 mm
Product Weight
0.008 kg
Compliances
RoHS conform
Model Code
XMW-AC-1-2P-M

Product specifications

Accessory/spare part type
Other
Accessory

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.