Download document () of 20

193229
Model code: BPM-O-1000/10-F

Eaton xEnergy Basic LV systems Low voltage switchgear. Surface-mounted distribution board without door, IP55, HxWxD=1060x1000x270mm

General Specifications

Product Name
Eaton xEnergy Basic empty enclosure
Catalog Number
193229
EAN
9010238008809
Product Length/Depth
270 mm
Product Height
1060 mm
Product Width
1000 mm
Product Weight
26.5 kg
Compliances
RoHS conform
Model Code
BPM-O-1000/10-F

Product specifications

Special features
Without door
Type
Basic device
Features
Mounting plate depth-adjustable
EMC-version
Surface finishing
Powder coating
Degree of protection
IP55
IK10
Other
Grade material
Sheet steel
Material quality
Other
Color
Gray
Permissible load of the mounting plate according to IEC 62208 - max
0 N
Number of locks
0
RAL-number
7035
Material
Sheet steel
Steel
Mounting method
Wall fastening
Surface mounting
Functions
Basic device
Installation type
Floor standing wall model
Number of covers/doors
0
Suitable for
Metrical mounting
Permissible load of the enclosure according to IEC 62208 - max
0 N
Permissible load of the door(s) according to IEC 62208 - max
0 N
Thermal dissipation (Delta T = 20 K) according to IEC/TR 60890
0 W
Number of connector holes
0

Export product specification