Eaton xEnergy Basic LV systems Low voltage switchgear. Meter supporting plate simple, WxH = 250x450mm
| Product Name |
Eaton xEnergy Basic other accessory
|
| Catalog Number |
193690
|
| EAN |
9010238035515
|
| Product Length/Depth |
115 mm
|
| Product Height |
450 mm
|
| Product Width |
250 mm
|
| Product Weight |
3.1 kg
|
| Compliances |
RoHS conform
|
| Model Code |
EP23Z1-ZBR
|
| Fitted with: |
Mounting plate
|
| Built-in depth |
150 mm
|
| Functions |
Additional equipment
|