Download document () of 20

199466
Model code: PKZM0-XRM32-PI

Eaton Moeller® series PKZM0 Wiring set, For reversing starters, Push in terminals PKZM0-XRM32-PI

List price EUR42.29

General Specifications

Product Name
Eaton Moeller® series PKZM0 Accessory Wiring set
Catalog Number
199466
EAN
4015081978724
Product Length/Depth
42 mm
Product Height
63.7 mm
Product Width
45 mm
Product Weight
0.135 kg
Compliances
CE Marked
RoHS conform
Model Code
PKZM0-XRM32-PI

Product specifications

Rated operational voltage (Ue) - max
690 VAC
Model
Reversing switching
Suitable for number of poles
3
Connection
Push in terminals
Type
Wiring set
Rated operational current (Ie)
32 A

Export product specification