Download document () of 20

255201
Model code: NWS-K/AC40

Eaton Distribution parts. Cable clamp 36-40mm

List price EUR23.92

General Specifications

Product Name
Eaton Distribution parts
Catalog Number
255201
EAN
4015082552015
Product Length/Depth
94 mm
Product Height
39 mm
Product Width
45 mm
Product Weight
0.07 kg
Compliances
RoHS conform
Model Code
NWS-K/AC40

Product specifications

Features
Halogen free
UV resistant
With distance to the wall
Color
Other
Material
Steel
Model
Half clamp
Surface protection
Galvanic/electrolytic zinc plated
Material quality
Other
Fastening type
Rail fastening
Suitable for
Fire resistance areas
Diameter - max
40 mm
Diameter - min
36 mm
Nominal diameter
40 mm
Number of cables/conduits
1

Export product specification