Download document () of 20

275423
Model code: MS-61005

Eaton xEnergy Basic LV systems Low voltage switchgear. Metal key

List price EUR13.62

General Specifications

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
275423
EAN
4015082754235
Product Length/Depth
80 mm
Product Height
16 mm
Product Width
21 mm
Product Weight
0.08 kg
Compliances
RoHS conform
Model Code
MS-61005

Product specifications

Type
Additional equipment
Housing material
Metal
Model
Double bit
Mounting method
Floor standing distribution board
Flush mounting
Surface mounting
Functions
Additional equipment
Material
Other

Export product specification