Download document () of 20

275766
Model code: BK25-A

Eaton Metering Board BI-Skap/TKS LV systems Final Distribution Boards. Terminal

General Specifications

Product Name
Eaton Metering Board BI-Skap/TKS LV systems Final Distribution Boards
Catalog Number
275766
EAN
4015082757663
Product Length/Depth
100 mm
Product Height
50 mm
Product Width
85 mm
Product Weight
0.014 kg
Compliances
RoHS conform
Model Code
BK25-A

Product specifications

Accessory/spare part type
Other

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.