Download document () of 20

278454
Model code: ZB32-32

Eaton Moeller® series ZB Overload relay, ZB32, Ir= 24 - 32 A, 1 N/O, 1 N/C, Direct mounting, IP20

List price EUR130.48

General Specifications

Product Name
Eaton Moeller® series ZB Thermal overload relay
Catalog Number
278454
EAN
4015082784546
UPC
782116358816
Product Length/Depth
96 mm
Product Height
67 mm
Product Width
45 mm
Product Weight
0.141 kg
Certifications
CSA Class No.: 3211-03
UL
IEC/EN 60947-4-1
UL 60947-4-1
UL Category Control No.: NKCR
CSA
CSA File No.: 012528
CE
IEC/EN 60947
UL File No.: E29184
CSA-C22.2 No. 60947-4-1-14
VDE 0660
Model Code
ZB32-32

Product specifications

Features
Phase-failure sensitivity (according to IEC/EN 60947, VDE 0660 Part 102)
Test/off button
Reset pushbutton manual/auto
Trip-free release
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Pollution degree
3
Class
CLASS 10 A
Climatic proofing
Damp heat, cyclic, to IEC 60068-2-30
Damp heat, constant, to IEC 60068-2-78
Rated impulse withstand voltage (Uimp)
4000 V (auxiliary and control circuits)
6000 V AC
Rated operational current (Ie) at AC-15, 220 V, 230 V, 240 V
1.5 A
Rated operational current (Ie) at AC-15, 380 V, 400 V, 415 V
0.9 A
Rated operational current (Ie) at DC-13, 110 V
0.4 A
Rated operational current (Ie) at DC-13, 220 V, 230 V
0.2 A
Rated operational current (Ie) at DC-13, 24 V
0.9 A
Rated operational current (Ie) at DC-13, 60 V
0.75 A
Rated operational current for specified heat dissipation (In)
32 A
Static heat dissipation, non-current-dependent Pvs
0 W
Stripping length (control circuit cable)
8 mm
Stripping length (main cable)
10 mm
Voltage rating - max
600 VAC
Product category
  • Accessories
  • Overload relay ZB up to 150 A
Protection
Finger and back-of-hand proof, Protection against direct contact when actuated from front (EN 50274)
Frame size
ZB32
Adjustable current range - max
32 A
Adjustable current range - min
24 A
Ambient operating temperature - max
55 °C
Ambient operating temperature - min
-25 °C
Ambient operating temperature (enclosed) - max
40 °C
Ambient operating temperature (enclosed) - min
-25 °C
Conventional thermal current Ith of auxiliary contacts (1-pole, open)
6 A
Equipment heat dissipation, current-dependent Pvid
6 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
2 W
Number of auxiliary contacts (change-over contacts)
0
Number of auxiliary contacts (normally closed contacts)
1
Number of auxiliary contacts (normally open contacts)
1
Number of contacts (normally closed contacts)
1
Number of contacts (normally open contacts)
1
Overload release current setting - max
32 A
Overload release current setting - min
24 A
Rated operational voltage (Ue) - max
690 V
Rated operational current (Ie) at AC-15, 120 V
1.5 A
Electrical connection type of main circuit
Screw connection
Reset function
Automatic
Push-button
Screwdriver size
1 x 6 mm, Terminal screw, Standard screwdriver
2, Terminal screw, Pozidriv screwdriver
Mounting method
Direct attachment
Direct mounting
Degree of protection
IP20
Overvoltage category
III
Safe isolation
440 V, Between auxiliary contacts and main contacts, According to EN 61140
240 V AC, Between auxiliary contacts, According to EN 61140
440 V AC, Between main circuits, According to EN 61140
Screw size
M3.5, Terminal screw, Control circuit cables
M4, Terminal screw
Shock resistance
10 g, Mechanical, Sinusoidal, Shock duration 10 ms
Short-circuit current rating (high fault at 600 V)
100 kA, Fuse, SCCR (UL/CSA)
60 A, Class J, max. Fuse, SCCR (UL/CSA)
Switching capacity (auxiliary contacts, pilot duty)
B300 at opposite polarity, AC operated (UL/CSA)
R300, DC operated (UL/CSA)
B600 at opposite polarity, AC operated (UL/CSA)
Short-circuit protection rating
125 A gG/gL, Fuse, Type “1” coordination
63 A gG/gL, Fuse, Type “2” coordination
Max. 6 A gG/gL, fuse, Without welding, Auxiliary and control circuits
Suitable for
Branch circuits, (UL/CSA)
Temperature compensation
Continuous
≤ 0.25 %/K, residual error for T > 40°
Terminal capacity (flexible with ferrule)
2 x (0.75 - 2.5) mm², Control circuit cables
1 x (1 - 4) mm², Main cables
2 x (1 - 4) mm², Main cables
1 x (0.75 - 2.5) mm², Control circuit cables
Terminal capacity (solid)
2 x (0.75 - 4) mm², Control circuit cables
1 x (0.75 - 4) mm², Control circuit cables
1 x (1 - 6) mm², Main cables
2 x (1 - 6) mm², Main cables
Terminal capacity (solid/stranded AWG)
2 x (18 - 14), Control circuit cables
18 - 8, Main cables
Tightening torque
1.8 Nm, Screw terminals, Main cables
1.2 Nm, Screw terminals, Control circuit cables

Export product specification