Download document () of 20

284076
Model code: XMN432406MVW

Eaton xEnergy Main LV systems LV switchgear. Mounting plate, +mounting kit, for NZM4, vertical, 3p, withdrawable unit, HxW=600x600mm

General Specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
284076
EAN
4015082840761
Product Length/Depth
600 mm
Product Height
30 mm
Product Width
500 mm
Product Weight
4.5 kg
Compliances
RoHS conform
Model Code
XMN432406MVW

Product specifications

Features
Perforated
Surface protection
Galvanized
Material
Steel

Export product specification