Download document () of 20

293495
Model code: BPZ-FS-400/2

Eaton xEnergy Basic LV systems Low voltage switchgear. Front cover for base, HxW=200x400mm

List price EUR32.24

General Specifications

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
293495
EAN
4015082934958
Product Length/Depth
15 mm
Product Height
200 mm
Product Width
400 mm
Product Weight
1.3 kg
Compliances
RoHS conform
Model Code
BPZ-FS-400/2

Product specifications

Used with
Accessory consideration
Service distribution board IVS
Accessory
Floor-standing enclosures
Special features
1 cover for front or back incl. mounting accessories
Type
Accessory Floor-standing enclosures Service distribution board IVS
Accessory/spare part type
Other
Front/rear section for base
Accessory
Surface finishing
With powder coating
Color
Light gray (RAL 7035)
Degree of protection
IP30
IP54
Unit type
Modular system
Suitable for width
400 mm
Application
Plinth
Material
Sheet steel
Mounting method
Floor standing distribution board
Surface mounting
Functions
Additional equipment

Export product specification