Download document () of 20

300882
Model code: BPM-O-600/7-P-W

Eaton xEnergy Basic LV systems Low voltage switchgear. Surface-mounted installation distribution board with swiveling lever, IP55, HxWxD=760x600x270 mm

List price EUR898.47

General Specifications

Product Name
Eaton xEnergy Basic small distribution board
Catalog Number
300882
EAN
9010238128262
Product Length/Depth
270 mm
Product Height
760 mm
Product Width
600 mm
Product Weight
25.5 kg
Compliances
RoHS conform
Model Code
BPM-O-600/7-P-W

Product specifications

Type
Basic device
Features
EMC-version
Enclosure material
Steel
Built-in height
760 mm
Built-in width
600 mm
Built-in depth
270 mm
Closure type
Other
Cover/door model
Closed
Cover/door type
Door
Single
RAL-number
9016
Width in number of modular spacings
24
Color
White
Number of rows
4
Degree of protection
IP55
Functions
Extension possible
Basic device
Sealable
Mounting method
Surface mounted (plaster)
Internal depth
265 mm
Number of openings for socket outlets
0

Export product specification