Download document () of 20

32CLL

Neutral link, low voltage, 32 A, AC 550 V, BS88/F1, BS

List price EUR2.09

General Specifications

Product Name
Eaton Bussmann series low voltage british standard fuse holder
Catalog Number
32CLL
EAN
5027590476638
Product Length/Depth
135 mm
Product Height
15 mm
Product Width
120 mm
Product Weight
6.2 g
Compliances
CE
RoHS Compliant
Certifications
BS88

Electrical data

Amperage Rating
32 A

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.