Download document () of 20

5E900UI

Eaton 5E Gen2 UPS USB IEC, 900 VA, 480 W, Input: C14, Outputs: (4) C13, Tower

General Specifications

Product Name
Eaton 5E Gen2 UPS
Catalog Number
5E900UI
EAN
3553340704222
Product Length/Depth
288 mm
Product Height
148 mm
Product Width
100 mm
Product Weight
5.1 kg
Compliances
CB
LVD Directive
EMC Directive
RoHS Directive
Packaging Directive
WEEE Directive
Batteries Directive
Certifications
IEC/EN 62040-1
IEC/EN 62040-2
CE
EAC
UKCA
Cm
Ukr
IEC/EN 62040-3

Product specifications

Special features
  • Automatic Voltage Regulation (AVR)
  • Saves space with a compact tower design
  • HID-compliant USB port, for automatic integration with major operating systems (Windows/Mac OS/Linux)
Topology
Line-interactive
Form factor
Tower
Construction type
Free standing model
Color
Black
VA rating
700 VA
Wattage
480 W
Rack mounting kit
No
Package contents
  • (2) IEC-IEC output cables
  • Quick start
  • Safety instructions
Surge protection
Yes
Internal bypass
No
Hot swap power
No
Auto shutdown function
Yes
Primary frequency - max
63 Hz
Primary frequency - min
45 Hz
Input connection
C14
Input nominal voltage
230V default (220/230/240V)
Nominal frequency
50/60 Hz
Input frequency range
45-63 Hz
Receptacle
(4) C13
Number of Outputs C13
4
Voltage
230V
Output nominal voltage
230V
Feed type
1
Voltage type
AC
Runtime graph
Battery management
Automatic battery test, deep-discharge protection, cold-start capable
Battery rating
12 V / 9 Ah
Battery type
Sealed, lead-acid
Extended battery capability
No
Communication
USB port (HID compliant)
Expansion slots
No
Ethernet interface
No
Includes network card
No
Software compatibility
Eaton UPS Companion (enables safe system shutdown, energy usage metering and configuration of UPS settings)
User interface
LEDs
Type of interface
USB
Potential free switch contact
No
Relative humidity
0-90% non-condensing
Temperature range
0° to 40°C (32° to 104°F)
Operating temperature - max
40 °C
Operating temperature - min
0 °C
Output apparent power
700 VA
Input voltage - max
300 V
Input voltage - min
140 V
Output voltage - max
257 V
Output voltage - min
195 V
Secondary frequency - max
60 Hz
Secondary frequency - min
50 Hz
Battery quantity
1
Efficiency at max. load
95
Input voltage range
140-300 V
Output frequency
50/60 Hz
Output voltage range
195-257 V
Phase (input)
1
Phase (output)
1
Power consumption
25.3 W

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.