Download document () of 20

9PX2200IRTBPD
Model code: Eaton 9PX 2200i RT3U HotSwap DIN

Eaton 9PX UPS HotSwap DIN, 2200 VA, 2200 W, Input: C20, Outputs: (4) Schuko, (1) C19, Rack/tower, 3U

List price EUR2727

General Specifications

Product Name
Eaton 9PX UPS
Catalog Number
9PX2200IRTBPD
UPC
743172081520
Product Length/Depth
48.5 cm
Product Height
13 cm
Product Width
44 cm
Product Weight
30 kg
Warranty
3 year on electronics, 2 year on battery
Compliances
CSA 22.2
FCC part 15 Class B
cULus Listed
CISPR22 Class B
CE Marked
TUV
Certifications
EAC
UL 1778
ENERGY STAR certified
CE
IEC/EN 62040-1
IEC/EN 62040-2
Model Code
Eaton 9PX 2200i RT3U HotSwap DIN

Battery

Runtime graph
Battery management
  • ABM & Temperature compensated charging method (user selectable)
  • Automatic battery test
  • Deep discharge protection
  • Automatic recognition of external battery units
Battery replacement
Hot-swappable internal batteries and extended battery modules (EBMs)
Battery quantity
6
Battery rating
12 V / 7 Ah
Battery type
Sealed, lead-acid
Extended battery capability
Yes

Electrical output

Receptacle
(4) Schuko, (1) C19
Topology
Online/Double-conversion
Wattage
2200 W
VA rating
2200 VA
Output waveform
Sine wave
Voltage
230V
Output power factor
1
Output nominal voltage
230V default (200/208/220/230/240V)
Output voltage range
200/208/220/230/240 V +/- 1%
Voltage distortion output (linear load) - max
3
Output frequency
50/60 Hz
Feed type
1

Electrical input

Input connection
C20
Input cord length
1.8m
Input nominal voltage
230V default (200/208/220/230/240V)
Input voltage range
176-276 V (100-276 V with derating)
Nominal frequency
50/60 Hz
Input frequency range
40-70 Hz
Input power factor
>.99

Communications

Communication
  • USB port (HID compliant)
  • Serial port (RS232)
  • Mini terminal block for remote On/Off
  • Mini-terminal block for remote power off
  • Mini-terminal block for output relay
  • Dry contacts (3 outputs, 1 input, optocoupler, DB9)
Expansion slots
One slot for optional communication card
Ethernet interface
No
Includes network card
No
Software compatibility
Eaton Intelligent Power Manager, Eaton Intelligent Power Protector
User interface
Multilingual graphical LCD display
Type of interface
Other
Potential free switch contact
Yes

Environmental

Altitude
3000 m
BTU Rating
Online: 488
Noise level
<40 dB at 1 meter
Relative humidity
0-96% non-condensing
Temperature range
0° to 40°C (32° to 104°F)

Additional specifications

Special features
  • Double conversion topology
  • Constantly monitors power conditions and regulates voltage and frequency
  • First UPS in its class to provide Unity power factor (VA=W)
  • Energy Star qualified, provides the highest efficiency level to reduce energy and cooling costs
  • Internal bypass allows service continuity in case of UPS fault
  • Next-generation graphical LCD display
  • Compatible with Virtual environments (VMware, Hyper-V, Citrix Xen, Redhat)
  • Meter energy consumption (down to the managed outlet groups)
  • Hot swappable batteries
  • Advanced Battery Management (ABM) technology to increase battery lifetime
  • Long backup time with up to 4 optional EBM
Form factor
Rack/tower
Rack size
3U
Construction type
482.6 mm (19 inch) device
Rack mounting kit
Yes
Efficiency at max. load
93
Package contents
  • UPS
  • Input cable
  • Maintenance Bypass
  • (2) IEC-IEC output cables
  • USB cable
  • Serial cable
  • (2) brackets for 19’ mounting
  • (2) Rack-mounting kit
  • (2) Supports for tower mounting
  • Cable locking system
  • Safety instructions
  • Quickstart guide
Phase (input)
1
Phase (output)
1
Internal bypass
Yes
Hot swap power
Yes
Auto shutdown function
Yes

Export product specification