Download document () of 20

ATR, 1/4X36 ZN

Eaton B-Line series all threaded rod, 36" H x 0.25" D, Steel, 240 Lbs load cap, 20" thread length

General Specifications

Product Name
Eaton B-Line series all threaded rod
Catalog Number
ATR, 1/4X36 ZN
UPC
781011049829
Product Height
36 in
Product Weight
0.36 lb
Certifications
Not Applicable

Product specifications

Load capacity
240 lb
Type
All threaded rod cut to length
Material
Steel
Thread length
20 in

Export product specification