Download document () of 20

CHPV15L85

1500 V d.c., 10 x 85 mm PV fuse holders

List price EUR14.33

General Specifications

Product Name
Eaton Bussmann series photovoltaic fuses holder
Catalog Number
CHPV15L85
EAN
5027590497336
Product Length/Depth
69 mm
Product Height
129 mm
Product Width
22 mm
Product Weight
101.4166667 g
Compliances
CE
RoHS Compliant
Certifications
UL listed
IEC 60269-1

Electrical data

Amperage Rating
32 A
Voltage rating
1500 Vdc
Interrupt rating
50 kAIC

Product specifications

Fuse size
10 x 85 mm
14 x 85 mm

Export product specification