Download document () of 20

FIG 1000 4X1 FASTC PLN

Eaton B-Line series TOLCO lateral sway brace attachment, Plain, Steel, Fig 1000, 4" pipe size with 1" brace pipe, Fast clamp sway brace attachment

General Specifications

Product Name
Eaton B-Line series TOLCO lateral sway brace attachment
Catalog Number
FIG 1000 4X1 FASTC PLN
UPC
782051720761
Product Length/Depth
0 in
Product Height
1 in
Product Width
0 in
Product Weight
1.14 lb
Certifications
OSHPD Certified

Product specifications

Type
Fast clamp sway brace attachment
Size
4 inch pipe size with 1 inch brace pipe
Finish
Plain
Material
Steel
Model
Fig 1000

Export product specification