Download document () of 20

IPM-OP-M1
Model code: IPM Optimize 1 Yr Maint., per node

Eaton IPM Optimize Edition software, 1 year Maintenance entitlement, Sold per managed node, Activ. ID / Entitlement ID required for renewal

List price EUR40

General Specifications

Product Name
Eaton IPM software
Catalog Number
IPM-OP-M1
EAN
3553340670299
Model Code
IPM Optimize 1 Yr Maint., per node

Product specifications

Location id required
No
Operating system
Linux
Browser support
  • Desktop: Most recent versions of modern web browsers including MS Edge, Chrome, Firefox
  • Mobile: Most recent versions of modern mobile web browsers
Graphical user interface
Fully responsive, HTML 5 & Angular client application
Open source software notice
  • This product includes software released under multiple open source projects under various licenses including BSD licenses, and developed by various projects, peoples and entities, such as, but not limited to: the Regents of the University of California, Berkeley and its contributors:
  • - the OpenEvidence Project
  • - Oracle and/or its affiliates
  • - the 42ITy project (www.42ITy.org)
  • - the NUT project (www.networkupstools.org)
  • This product includes software developed by the OpenSSL Project for use in the OpenSSL Toolkit. (www.openssl.org).
  • This product includes cryptographic software written by Eric Young (eay@cryptsoft.com).
  • In order to access to the complete and up to date copyright information, licenses and legal disclaimers, please refer to the Legal Information pages, available from the HTML user interface of the present product.
Special features
  • Contextual visibility
  • Power & capacity metrics
  • Eaton & select 3rd party device monitoring
  • Simple Wizard based business continuity automation
  • Host / server level automation actions
  • Bulk manage & update Eaton power quality devices
  • Advanced actions at VM & cluster level
Number of devices
1
Third party platform connectors
VMWare vCenter
Nutanix
Microsoft Hyper-V
HPE One View
NetApp
Vmware ESXi
Grafana
Microsoft SCVMM
VxRail (Dell)
Security
SNMPv3
Strong session and user access control security
HTTPS
SSH
Protocol
HTTP
DHCP
TCP/IP
SSH
SNMP v3
SNMP v1
HTTPS
DNS
SNMP v2c

Export product specification